400/500 V
Braking resistor type | BW072-003 | BW072-005 | |
---|---|---|---|
Part number | 826 058 3 | 826 060 5 | |
100% cdf 50% cdf 25% cdf 12% cdf 6% cdf | 230 W 310 W 420 W 580 W 1000 W | 450 W 600 W 830 W 1110 W 2000 W | |
Resistance value RBW | 72 Ω ±10% | 72 Ω ±10% | |
Trip current of external bimetal relay | 0.6 A | 1.0 A | |
Ambient temperature ϑA | -20 °C to +45 °C | ||
For MOVITRAC® B 400/500 V | 0003 – 0040 | 0003 – 0040 |