Line chokes ND
ND.. line chokes have cRUs approval independent of ®.
Line choke type | ND 010-301 | ND 020-151 |
---|---|---|
Part number | 826 972 6 | 826 973 4 |
Nominal voltage VN | 1 × AC 230 V ±10% | |
Ambient temperature °C | – 25 °C to +45 °C | |
Degree of protection | IP00 (EN 60529) | |
Nominal current IN | AC 10 A | AC 20 A |
Power loss at IN PV | 6 W | 10 W |
Inductance LN | 3 mH | 1.5 mH |
Terminal strip | 4 mm2 (AWG10) | 10 mm2 (AWG8) |
Tightening torque | 0.6 Nm / 5 lb in | 1.5 Nm / 13 lb in |
Suitable for MOVITRAC® B | ||
1-phase 230 V | 0003 – 0008 | 0011 – 0022 |
Line choke type | ND 020-013 | ND045-013 | ND085-013 | ND150-013 | |
---|---|---|---|---|---|
Part number | 826 012 5 | 826 013 3 | 826 014 1 | 825 548 2 | |
Nominal voltage VN | 3 × AC 200 – 500 V ±10 % | ||||
Ambient temperature °C | – 25 °C to +45 °C | ||||
Degree of protection | IP00 (EN 60529) | ||||
Nominal current IN | AC 20 A | AC 45 A | AC 85 A | AC 150 A | |
Power loss at IN PV | 10 W | 15 W | 25 W | 65 W | |
Inductance LN | 0.1 mH | ||||
Terminal strip | 4 mm2 (AWG10) | 10 mm2 (AWG8) | 35 mm2 (AWG2) | M10/PE stud: M8 | |
Tightening torque | 0.6 – 0.8 Nm / 5 – 7 lb in | 2.5 Nm / 22 lb in | 3.2 – 3.7 Nm / 28 – 33 lb in | M10 stud: 10 Nm / 89 lb in PE: 6 Nm / 50 lb in | |
Suitable for MOVITRAC® B | |||||
3-phase 400/500 V | 100% IN | 0003 – 0075 | 0110 – 0220 | 0300 – 0450 | 0550 – 0750 |
125% IN | 0003 – 0075 | 0110 – 0150 | 0220 – 0370 | 0450 – 0750 | |
3-phase 230 V | 100% IN | 0003 – 0055 | 0075 – 0110 | 0150 – 0220 | 0300 |
125% IN | 0003 – 0037 | 0055 – 0750 | 0110 – 0150 | 0220 – 0300 |