Dimension drawing for line chokes ND020.. / ND030.. / ND045.. / ND085..


[1] | Space for installation terminals | Input: 1U1, 1V1, 1W1 | |
Any mounting position | Output: 1U1, 1V2, 1W2 |
Line choke type | Main dimensions in mm | Mounting dimensions mm | Hole dimension mm | Mass | |||
---|---|---|---|---|---|---|---|
A | B | C | a | b | c | kg | |
ND020-013 | 85 | 60 | 120 | 50 | 31 - 42 | 5 - 10 | 0.5 |
ND030-023 ND045-013 | 125 | 95 | 170 | 84 | 55-75 | 6 | 2.5 |
ND085-013 | 185 | 115 | 235 | 136 | 56 - 88 | 7 | 7 |