HF... output filters
HF output filters are sine filters for smoothing the output voltage of inverters. HF... output filters (apart from HF450-503 and HF180-403) are approved according to UL/cUL in conjunction with ®.
HF... output filters are used in the following cases:
- In group drives (several motor leads in parallel); the discharge currents in the motor cables are suppressed.
- To protect the motor winding insulation of non-SEW motors which are not suitable for inverters
- For protection against overvoltage spikes in long motor cables (> 100 m).
Observe the following notes:
NOTES | ||
|
| |
Output filter type | HF008-503 Approved
to UL/cUL in conjunction with MOVITRAC® frequency
inverters. SEW-EURODRIVE provides proof of approval on request. | HF015-5031) | HF022-5031) | HF030-5031) | HF040-5031) | HF055-5031) |
|---|---|---|---|---|---|---|
Part number | 826 029 X | 826 030 3 | 826 031 1 | 826 032 X | 826 311 6 | 826 312 4 |
Nominal voltage VN | 3 × AC 230 – 500
V, 50/60 HzA reduction of 6% I N per
10 Hz applies above f A = 60 Hz for the nominal
through current I N. | |||||
Earth-leakage current at UN ΔI | 0 mA | |||||
Power loss at IN PV | 25 W | 35 W | 55 | 65 W | 90 W | 115 W |
Interference emission via unshielded motor cable | According
to limit value class C1/C2 in accordance with EN 61800-3Observe
the chapter on EMC-compliant installation according to EN 61800-3
in the SEW documentation | |||||
Ambient temperature ϑamb | 0 °C to +45 °C (reduction: 3% IN per K to max. 60 °C) | |||||
Degree of protection (EN 60529) | IP20 | |||||
Connections / Tightening torque | M4 terminal stud 1.6 Nm ±20% | |||||
Weight | 3.1 kg (6.8 lb) | 4.4 kg (9.7 lb) | 10.8 kg (23.8 lb) | |||
Assignment of AC 400/500 V units | ||||||
Voltage drop at IN ΔU | < 6.5% (7.5 %) at AC 400 V / < 4% (5%) at AC 500 V at fAmax = 50 Hz (60 Hz) | |||||
Nominal through current IN 400 V (at Vline = 3 × AC 400 V) Nominal through current IN 500 V (at Vline = 3 × AC 500 V) | AC 2.5 A
AC 2 A
| AC 4 A
AC 3 A
| AC 6 A
AC 5 A
| AC 8 A
AC 6 A
| AC 10 A
AC 8 A
| AC 12 A
AC 10 A
|
Nominal operation (100%) 3) | 0005 – 0011 | 0014 / 0015 | 0022 | 0030 | 0040 | 0055 |
Increased power (125%) 3) | 0005 | 0008 / 0011 | 0014 / 0015 | 0022 | 0030 | 0040 |
Assignment to AC 230 V units | ||||||
Voltage drop at IN ΔU | – | < 18.5% (19%) at AC 230 V with fAmax = 50 Hz (60 Hz) | ||||
Nominal through current IN 230 V (at Vline = 3 × AC 230 V) | AC 4.3 A | AC 6.5 A | AC 10.8 A | AC 13 A | AC 17.3 A | AC 22 A |
Nominal operation (100%) 3) | – | – | 0015/0022 | – | 0037 | 0055 |
Increased power (125%) 3) | – | – | 0015/0022 | – | – | 0037 |
Output filter type | HF075-503 Approved
to UL/cUL in conjunction with MOVITRAC® frequency
inverters. SEW-EURODRIVE provides proof of approval on request. | HF023-4031) | HF033-4031) | HF047-4031) | HF450-503 | HF180-403 |
|---|---|---|---|---|---|---|
Part number | 826 313 2 | 825 784 1 | 825 785 X | 825 786 8 | 826 948 3 | 0 829 909 9 |
Nominal voltage VN | 3
× AC 230 – 500 V, 50/60 HzA reduction of 6% I N per
10 Hz applies above f A = 60 Hz for the nominal
through current I N. | |||||
Leakage current at UN ΔI | 0 mA | |||||
Power loss at IN PV | 135 W | 90 W | 120 W | 200 W | 400 W | 860 W |
Interference emission via unshielded motor cable | According
to limit value class C1/C2 in accordance with EN 61800-3Observe
the chapter on EMC-compliant installation according to EN 61800-3
in the SEW documentation | |||||
Ambient temperature ϑamb | 0 °C to +45 °C (reduction: 3% IN per K to max. 60 °C) | −25 °C to +85 °C | ||||
Degree of protection (EN 60529) | IP20 | IP20 | IP10 | IP00 | ||
Connections / Tightening torque | M4 terminal stud 1.6 Nm ± 20% | 35 mm2 (AWG 2) 3.2 Nm | M10 terminal studs / 70 mm2 (AWG 3/0) 30 Nm (270 lb in) | |||
Weight | 10.8 kg (23.8 lb) | 15.9 kg (35.1 lb) | 16.5 kg (36.4 lb) | 23 kg (51 lb) | 32 kg (71 lb) | 85.3 kg (188 lb) |
Assignment of AC 400/500 V units | ||||||
Voltage drop at IN ΔU | < 6.5% (7.5%) at AC 400 V / < 4% (5%) at AC 500 V at fAmax = 50 Hz (60 Hz) | |||||
Nominal through current IN 400 V (at Vline = 3 × AC 400 V) Nominal through current IN 500 V (at Vline = 3 × AC 500 V) | AC 16 A
AC 13 A
| AC 23 A
AC 19 A
| AC 33 A
AC 26 A
| AC 47 A
AC 38 A
| AC 90 A
AC 72 A
| AC 180 A
AC 180 A
|
Nominal operation (100%) 3) | 0075 | 0110 | 0150/0300Connect 2 HF...-... output filters in
parallel for operation on these MOVITRAC® units. | 0220 | 0370/0450/ 0550Connect 2 HF...-... output filters in
parallel for operation on these MOVITRAC® units. | 0550/0750 |
Increased power (125%) 3) | 0055 | 0075 | 0110/0220Connect 2 HF...-... output filters in
parallel for operation on these MOVITRAC® units. | 0150 | 0300/0370/0450Connect 2 HF...-... output filters in
parallel for operation on these MOVITRAC® units. /0550/0750Connect 2 HF...-... output filters in
parallel for operation on these MOVITRAC® units. | 0550/0750 |
Assignment to AC 230 V units | ||||||
Voltage drop at IN ΔU | < 18.5% (19%) at AC 230 V with fAmax = 50 Hz (60 Hz) | |||||
Nominal through current IN 230 V (at Vline = 3 × AC 230 V) | AC 29 A | AC 42 A | AC 56.5 A | AC 82.6 A | AC 156 A | - |
Nominal operation (100%)3) | 0075 | 0110 | 0150/0300Connect 2 HF...-... output filters in
parallel for operation on these MOVITRAC® units. | 0220 | 0300 | - |
Increased power (125%) 3) | 0055 | 0075 | 0110/0220Connect 2 HF...-... output filters in
parallel for operation on these MOVITRAC® units. | 0150 | 0220/0300 | - |



