FKB11/12/13B for submounting braking resistors
FKB..B is used for submounting braking resistors under the inverter.
Type | Part number | Size | Braking resistor | |
---|---|---|---|---|
230 V | 400/500 V | |||
FKB11B | 1820 728 6 | 0XS, 0S | BW4 | BW2 |
FKB12B | 1820 729 4 | 0S | BW027-003 | BW072-003 |
FKB13B | 1820 730 8 | 0L |
Additional information