NF line filters
- To suppress interference emission on the line side of inverters.
- Do not switch between the NF... line filter and inverter.
- NF.. line filters have cRUus approval independent of inverter.
Type | NF009-503 | NF014-503 | NF018-503 | NF035-503 | NF048-503 | |
---|---|---|---|---|---|---|
Part number | 827 412 6 | 827 116 X | 827 413 4 | 827 128 3 | 827 117 8 | |
Nominal voltage | 3 × AC 200 – 500 V ±10% | |||||
Ambient temperature | -25 °C to +45 °C | |||||
Degree of protection | IP20 (EN 60529) | |||||
Nominal current | AC 9 A | AC 14 A | AC 18 AAC | AC 35 A | AC 48 A | |
Power loss | 6 W | 9 W | 12 W | 15 W | 22 W | |
Leakage current | ≤ 25 mA | ≤ 25 mA | ≤ 25 mA | ≤ 25 mA | ≤ 40 mA | |
Connections PE screw | 4 mm2 (AWG10) M5 | 10 mm2 (AWG8) M5/M6 | ||||
Tightening torque | 0.6 – 0.8 Nm / 5 – 7 lb in | 1.8 Nm / 16 lb in | ||||
Suitable for MOVITRAC® B | ||||||
3 × 400/500 V | 100% IN | 0003 – 0040 | 0055 / 0075 | – | 0110 / 0150 | 0220 |
125% IN | 0003 – 0030 | 0040 / 0055 | 0075 | 0110 | 0150 | |
3 × 230 V | 100% IN | 0015 / 0022 | 0037 | – | 0055 / 0075 | 0110 |
125% IN | 0015 | 0022 | 0037 | 0055 / 0075 | – |
Type | NF063-503 | NF085-503 | NF115-503 | NF150-503 | |
---|---|---|---|---|---|
Part number | 827 414 2 | 827 415 0 | 827 416 9 | 827 417 7 | |
Nominal voltage | 3 × AC 200 – 500 V ±10% | ||||
Ambient temperature | -25 °C to +45 °C | ||||
Degree of protection | IP20 (EN 60529) | ||||
Nominal current | AC 63 A | AC 85 A | AC 115 A | AC 150 A | |
Power loss | 30 W | 35 W | 60 W | 90 W | |
Leakage current | ≤ 30 mA | ≤ 30 mA | ≤ 30 mA | ≤ 30 mA | |
Connections PE screw | 16 mm2 (AWG6) M6 | 35 mm2 (AWG2) M8 | 50 mm2 (AWG1/0) M10 | 50 mm2 (AWG1/0) M10 | |
Tightening torque | 3 Nm / 30 lb in | 3.7 Nm / 33 lb in | |||
Suitable for MOVITRAC® B | |||||
3 × 400/500 V | 100% IN | 0300 | 0370 / 0450 | 0550 | 0750 |
125% IN | 0220 | 0300 / 0370 | 0450 | 0550 / 0750 | |
3 × 230 V | 100% IN | 0150 | 0220 | 0300 | – |
125% IN | 0110 / 0150 | – | 0220 / 0300 | – |