Dimension drawing of line filter NF009-503 – NF150-503

Any mounting position
Line filter type | Main dimensions mm (in) | Mounting dimensions mm (in) | Hole dimension mm (in) | PE connection | Mass | |||
|---|---|---|---|---|---|---|---|---|
A | B | C | a | b | c | kg (lb) | ||
NF009-503 | 55 (2.2) | 195 (7.68) | 80 (3.1) | 20 (0.78) | 180 (7.09) | 5.5 (0.22) | M5 | 0.8 (2) |
NF014-503 | 225 (8.86) | 210 (8.27) | 0.9 (2) | |||||
NF018-503 | 50 (1.97) | 255 (10) | 240 (9.45) | 1.1 (2.4) | ||||
NF035-503 | 60 (2.36) | 275 (10.8) | 100 (3.94) | 30 (1.18) | 255 (10) | 1.7 (3.7) | ||
NF048-503 | 315 (12.4) | 295 (11.6) | M6 | 2.1 (4.6) | ||||
NF063-503 | 90 (3.54) | 260 (10.2) | 60 (2.36) | 235 (9.25) | 6.5 (0.26) | 2.4 (5.3) | ||
NF085-503 | 320 (12.6) | 140 (5.51) | 255 (10) | M8 | 3.5 (7.7) | |||
NF115-503 | 100 (3.94) | 330 (13) | 155 (6.1) | 65 (2.56) | M10 | 4.8 (11) | ||
NF150-503 | 5.6 (12.3) | |||||||
