230 V
Braking resistor type | BW027-003 | BW027-005 | |
---|---|---|---|
Part number | 826 949 1 | 826 950 5 | |
100% cdf 50% cdf 25% cdf 12% cdf 6% cdf | 230 W 310 W 410 W 550 W 980 W | 450 W 610 W 840 W 1200 W 2360 W | |
Resistance value RBW | 27 Ω ±10% | 27 Ω ±10% | |
Trip current of external bimetal relay | 1.0 A | 1.4 A | |
Ambient temperature ϑA | -20 °C to +45 °C | ||
For MOVITRAC® B 230 V | 0003 – 0022 | 0003 – 0022 |