Dimension drawing BW... / BW...-T / BW...-P
The following figure shows the mechanical dimensions in mm (in):
BW... :
|
BW... type | Mounting position | Main dimensions mm (in) | Fastening parts mm (in) | Cable gland | Weight kg (lb) | ||||
---|---|---|---|---|---|---|---|---|---|
BW..-T/ BW...-P | A/A' | B | C | a | b/c | d | |||
BW072-003 | 1 | 110 (4.33) | 80 (3.1) | 15 (0.59) | 98 (3.9) | 60 (2.4) | - | - | 0.3 (0.7) |
BW027-003 | 1 | 110 (4.33) | 80 (3.1) | 15 (0.59) | 98 (3.9) | 60 (2.4) | - | - | 0.3 (0.7) |
BW072-005 | 1 | 216 (8.5) | 80 (3.1) | 15 (0.59) | 204 (8.03) | 60 (2.4) | - | - | 0.6 (1) |
BW027-005 | 1 | 216 (8.5) | 80 (3.1) | 15 (0.59) | 204 (8.03) | 60 (2.4) | - | - | 0.6 (1) |
BW027-006 | 3 | 486 (19.1) | 120 (4.72) | 92 (3.6) | 430 (16.9) | 64 (2.5) | 6.5 (0.26) | PG11 | 2.2 (4.9) |
BW027-012 | 3 | 486 (19.1) | 120 (4.72) | 185 (7.28) | 426 (16.8) | 150 (5.91) | 6.5 (0.26) | PG11 | 4.3 (9.5) |
BW100-006 | 4 | 486 (19.1) | 120 (4.72) | 92 (3.6) | 430 (16.9) | 64 (2.5) | 6.5 (0.26) | PG11 | 2.2 (4.9) |
BW100-006-T | 4 | 549 (21.6) | 120 (4.72) | 92 (3.6) | 430 (16.9) | 80 (3.1) | 6.5 (0.26) | M12 + M25 | 3.0 (6.6) |
BW168 | 3 | 365 (14.4) | 120 4.72) | 185 (7.28) | 326 (12.8) | 150 (5.91) | 6.5 (0.26) | PG13.5 | 3.5 (7.7) |
BW168-T | 4 | 449 (17.7) | 120 (4.72) | 185 (7.28) | 326 (12.8) | 150 (5.91) | 6.5 (0.26) | M12 + M25 | 3.6 (7.9) |
BW268 | 3 | 465 (18.3) | 120 (4.72) | 185 (7.28) | 426 (16.8) | 150 (5.91) | 6.5 (0.26) | PG13.5 | 4.3 (9.5) |
BW268-T | 4 | 549 (21.6) | 120 (4.72) | 185 (7.28) | 426 (16.8) | 150 (5.91) | 6.5 (0.26) | M12 + M25 | 4.9 (11) |
BW147 | 3 | 465 (18.3) | 120 (4.72) | 185 (7.28) | 426 (16.8) | 150 (5.91) | 6.5 (0.26) | PG13.5 | 4.3 (9.5) |
BW147-T | 4 | 549 (21.6) | 120 (4.72) | 185 (7.28) | 426 (16.8) | 150 (5.91) | 6.5 (0.26) | M12 + M25 | 4.9 (11) |
BW247 | 3 | 665 (26.2) | 120 (4.72) | 185 (7.28) | 626 (24.6) | 150 (5.91) | 6.5 (0.26) | PG13.5 | 6.1 (13) |
BW247-T | 4 | 749 (29.5) | 120 (4.72) | 185 (7.28) | 626 (24.6) | 150 (5.91) | 6.5 (0.26) | M12 + M25 | 9.2 (20) |
BW347 | 3 | 670 (26.4) | 145 (5.71) | 340 (13.4) | 630 (24.8) | 300 (11.8) | 6.5 (0.26) | PG13.5 | 13.2 (29.1) |
BW347-T | 4 | 749 (29.5) | 210 (8.27) | 185 (7.28) | 630 (24.8) | 150 (5.91) | 6.5 (0.26) | M12 + M25 | 12.4 (27.3) |
BW039-003 | 3 | 286 (11.3) | 120 (4.72) | 92 (3.6) | 230 (9.06) | 64 (2.5) | 6.5 (0.26) | PG11 | 1.5 (3.3) |
BW039-006 | 3 | 486 (19.1) | 120 (4.72) | 92 (3.6) | 430 (16.9) | 64 (2.5) | 6.5 (0.26) | PG11 | 2.2 (4.9) |
BW039-012 | 3 | 486 (19.1) | 120 (4.72) | 185 (7.28) | 426 (16.8) | 150 (5.91) | 6.5 (0.26) | PG11 | 4.3 (9.5) |
BW039-012-T | 4 | 549 (21.6) | 120 (4.72) | 185 (7.28) | 426 (16.8) | 150 (5.91) | 6.5 (0.26) | M12 + M25 | 4.9 (11) |
BW039-026-T | 4 | 649 (25.6) | 120 (4.72) | 275 (10.8) | 530 (20.9) | 240 (9.45) | 6.5 (0.26) | M12 + M25 | 7.5 (17) |
BW018-015 | 3 | 620 (24.4) | 120 (4.72) | 92 (3.6) | 544 (21.4) | 64 (2.5) | 6.5 (0.26) | PG11 | 4.0 (8.8) |
BW018-015-P | 4 | 649 (25.6) | 120 (4.72) | 185 (7.28) | 530 (20.9) | 150 (5.91) | 6.5 (0.26) | M12 + M25 | 5.8 (13) |
BW012-025 | 2 | 295 (11.6) | 260 (10.2) | 490 (19.3) | 270 (10.6) | 380 (15) | 10.5 (0.41) | M12 + M25 | 8.0 (18) |
BW012-025-P | 2 | 295/355 (11.6)/(14) | 260 (10.2) | 490 (19.3) | 270 (10.6) | 380 (15) | 10.5 (0.41) | M12 + M25 | 8.0 (18) |
Table continued on next page. | |||||||||
BW012-050-T | 2 | 395 (15.6) | 260 (10.2) | 490 (19.3) | 370 (14.6) | 380 (15) | 10.5 (0.41) | - | 12 (26) |
BW012-100-T | 2 | 595 (23.4) | 270 (10.6) | 490 (19.3) | 570 (22.4) | 380 (15) | 10.5 (0.41) | - | 21 (46) |
BW018-035-T | 2 | 295 (11.6) | 270 (10.6) | 490 (19.3) | 270 (10.6) | 380 (15) | 10.5 (0.41) | - | 9.0 (20) |
BW018-075-T | 2 | 595 (23.4) | 270 (10.6) | 490 (19.3) | 570 (22.4) | 380 (15) | 10.5 (0.41) | - | 18.5 (40.8) |
BW039-050-T | 2 | 395 (15.6) | 260 (10.2) | 490 (19.3) | 370 (14.6) | 380 (15) | 10.5 (0.41) | - | 12 (26) |
BW915-T | 2 | 795 (31.3) | 270 (10.6) | 490 (19.3) | 770 (30.3) | 380 (15) | 10.5 (0.41) | - | 30 (66) |
BW106-T | 2 | 795 (31.3) | 270 (10.6) | 490 (19.3) | 770(30.3) | 380 (15) | 10.5 (0.41) | - | 32 (71) |
BW206-T | 2 | 995 (39.2) | 270 (10.6) | 490 (19.3) | 970 (38.2) | 380 (15) | 10.5 (0.41) | - | 40 (88) |