Assignment to AC 400 V units
Type | BW100-006 | BW168 | BW268 | BW147 | BW247 | BW347 |
|---|---|---|---|---|---|---|
Part number | 821 701 7 | 820 604 X | 820 715 1 | 820 713 5 | 820 714 3 | 820 798 4 |
Type BW..-T part number | 1820 419 8 | 1820 133 4 | 1820 417 1 | 1820 134 2 | 1820 084 2 | 1820 135 0 |
100% cdf 50% cdf 25% cdf 12% cdf 6% cdf | 0.6 kW 1.1 kW 1.9 kW 3.6 kW 5.7 kW | 0.8 kW 1.4 kW 2.6 kW 4.8 kW 7.6 kW | 1.2 kW 2.2 kW 3.8 kW 7.2 kW 11.4 kWPhysical
power limit due to DC link voltage and resistance value | 1.2 kW 2.2 kW 3.8 kW 7.2 kW 11.4 kW | 2.0 kW 3.8 kW 6.4 kW 12 kW 19 kW | 4.0 kW 7.2 kW 12.8 kW 20 kWPhysical
power limit due to DC link voltage and resistance value 20 kWPhysical
power limit due to DC link voltage and resistance value |
Resistance | 100 Ω ±10% | 68 Ω ±10% | 47 Ω ±10% | |||
Trip current IF | 2.4 A | 3.4 A | 4.2 A | 5 A | 6.5 A | 9.2 A |
Connections | Ceramic terminals 2.5 mm2 (AWG12) | Ceramic terminals 10 mm2 (AWG8) | ||||
Tightening torque | 0.5 Nm / 4 lb in | 1.6 Nm / 14 lb in | ||||
Design | Wire resistor | |||||
For MOVITRAC® B | 0015 – 0040 | 0055 / 0075 | ||||
Type | BW039-012 | BW039-026 | BW039-050 | BW018-015 | BW018-035 | BW018-075 |
|---|---|---|---|---|---|---|
Part number | 821 689 4 | – | – | 821 684 3 | – | – |
Type BW..-T part number | 1820 136 9 | 1820 415 5 | 1820 137 7 | – | 1820 138 5 | 1820 139 3 |
Type BW..-P part number | – | – | – | 1820 416 3 | – | – |
100% cdf 5% cdf 25% cdf 12% cdf 6% cdf | 1.2 kW 2.1 kW 3.8 kW 7.0 kW 11.4 kW | 2.6 kW 4.7 kW 8.3 kW 15.6 kW 24.1 kWPhysical
power limit due to DC link voltage and resistance value | 5.0 kW 8.5 kW 15.0 kW 22.5 kWPhysical
power limit due to DC link voltage and resistance value 24.1 kWPhysical
power limit due to DC link voltage and resistance value | 1.5 kW 2.5 kW 4.5 kW 6.7 kW 11.4 kW | 3.5 kW 5.9 kW 10.5 kW 15.7 kW 26.6 kW | 7.5 kW 12.8 kW 22.5 kW 33.8 kW 52.3 kWPhysical
power limit due to DC link voltage and resistance value |
Resistance | 39 Ω ±10% | 18 Ω ±10% | ||||
Trip current IF | 5.5 A | 8.1 A | 11.3 A | 9.1 A | 13.9 A | 20.4 A |
Connections | Ceramic terminals 2.5 mm2 (AWG12) | M8 stud | Ceramic terminals 2.5 mm2 (AWG12) | M8 stud | ||
Tightening torque | 0.5 Nm / 4 lb in | 6 Nm / 50 lb in | 1.0 Nm / 8.9 lb in | 6 Nm / 50 lb in | ||
Design | Wire resistor | Grid resistor | ||||
For MOVITRAC® B | 0110 | 0110 | 0150 / 0220 | |||
Type | BW915 | BW012-025 | BW012-050 | BW012-100 | BW0106 | BW206 |
|---|---|---|---|---|---|---|
Part number | – | 821 680 0 | – | – | – | – |
Type BW..-T part number | 1820 413 9 | – | 1820 140 7 | 1820 141 5 | 1820 083 4 | 1820 412 0 |
Type BW..-P part number | – | 1820 414 7 | – | – | – | – |
100% cdf 50% cdf 25% cdf 12% cdf 6% cdf | 16.0 kW 27.2 kW 48.0 kWPhysical
power limit due to DC link voltage and resistance value 62.7 kWPhysical
power limit due to DC link voltage and resistance value 62.7 kWPhysical
power limit due to DC link voltage and resistance value | 2.5 kW 4.2 kW 7.5 kW 11.2 kW 19.0 kW | 5.0 kW 8.5 kW 15.0 kW 22.5 kW 38.0 kW | 10 kW 17 kW 30 kW 45 kW 76.0 kWPhysical
power limit due to DC link voltage and resistance value | 13.5 kW 23 kW 40 kW 61 kW 102 kW | 18 kW 30.6 kW 54 kW 81 kW 136.8 kW |
Resistance | 15 Ω ±10% | 12 Ω ±10% | 6 Ω ±10% | |||
Trip current IF | 32.6 A | 14.4 A | 20.4 A | 28.8 A | 47.4 A | 54.7 A |
Connections | M8 stud | |||||
Tightening torque | 6 Nm / 50 lb in | |||||
Design | Grid resistor | |||||
For MOVITRAC® B | 0220 | 0300 | 0370 – 0750 | |||