Assignment to AC 230 V units
Type | BW027-006 | BW027-012 | BW018-015 | BW018-035 | BW018-075 | BW012-025 | BW012-050 | BW012-100 |
|---|---|---|---|---|---|---|---|---|
Part number | 822 422 6 | 822 423 4 | – | – | – | 821 680 0 | – | – |
Type BW..-T part number | – | – | – | 1820 138 5 | 1820 139 3 | – | 1820 140 7 | 1820 141 5 |
Type BW..-P part number | – | – | 1820 416 3 | – | – | 1820 414 7 | – | – |
100% cdf 50% cdf 25 cdf 12% cdf 6% cdf | 0.6 kW 1.1 kW 1.9 kW 3.6 kW 5.7 kW | 1.2 kW 2.2 kW 3.8 kW 7.2 kW 8.7 kWPhysical
power limit due to DC link voltage and resistance value | 1.5 kW 2.7 kW 4.5 kW 6.7 kW 13.0 kWPhysical
power limit due to DC link voltage and resistance value | 3.5 kW 5.9 kW 10.5 kW 13.0 kWPhysical
power limit due to DC link voltage and resistance value 13.0 kWPhysical
power limit due to DC link voltage and resistance value | 7.5 kW 12.7 kW 13.0 kWPhysical
power limit due to DC link voltage and resistance value 13.0 kWPhysical
power limit due to DC link voltage and resistance value 13.0 kWPhysical
power limit due to DC link voltage and resistance value | 2.5 kW 4.2 kW 7.5 kW 11.2 kW 19.0 kW | 5.0 kW 8.5 kW 15.0 kW 19.6 kWPhysical
power limit due to DC link voltage and resistance value 19.6 kWPhysical
power limit due to DC link voltage and resistance value | 10 kW 17 kW 19.6 kWPhysical
power limit due to DC link voltage and resistance value 19.6 kWPhysical
power limit due to DC link voltage and resistance value 19.6 kWPhysical
power limit due to DC link voltage and resistance value |
Resistance | 27 Ω ±10% | 18 Ω ±10% | 12 Ω ±10% | |||||
Trip current IF | 4.7 A | 6.7 A | 9.1 A | 13.9 A | 20.4 A | 14.4 A | 20.4 A | 28.9 A |
Connections | Ceramic terminals 2.5 mm2 (AWG12) | M8 stud | ||||||
Tightening torque | 0.5 Nm / 4 lb in | 6 Nm / 50 lb in | ||||||
Design | Wire resistor | Grid resistor | ||||||
For MOVITRAC® B | 0015 – 0037 | 2 × parallel with 0110 | 0055 / 0075 | |||||
Type | BW039-003 | BW039-006 | BW039-012 | BW039-026 | BW915 | BW106 | BW206 |
|---|---|---|---|---|---|---|---|
Part number | 821 687 8 | 821 688 6 | 821 689 4 | – | – | – | – |
Type BW..-T part number | – | – | 1820 136 9 | 1820 415 5 | 1820 413 9 | 1820 083 4 | 1820 412 0 |
100% cdf 50% cdf 25% cdf 12% cdf 6% cdf | 0.3 kW 0.5 kW 1.0 kW 1.8 kW 2.9 kW | 0.6 kW 1.1 kW 1.9 kW 3.5 kW 5.7 kW | 1.2 kW 2.2 kW 3.8 kW 6.0 kWPhysical power limit due to DC link
voltage and resistance value 6.0 kWPhysical power limit due to DC link
voltage and resistance value | 2.6 kW 4.6 kW 6.0 kWPhysical power limit due to DC link
voltage and resistance value 6.0 kWPhysical power limit due to DC link
voltage and resistance value 6.0 kWPhysical power limit due to DC link
voltage and resistance value | 15.6 kW 15.6 kW 15.6 kWPhysical power limit due to DC link
voltage and resistance value 15.6 kWPhysical power limit due to DC link
voltage and resistance value 15.6 kWPhysical power limit due to DC link
voltage and resistance value | 13.5 kW 23 kW 39.2 kWPhysical power limit due to DC link
voltage and resistance value 39.2 kWPhysical power limit due to DC link
voltage and resistance value 39.2 kWPhysical power limit due to DC link
voltage and resistance value | 18 kW 30.6 kW 39.2 kWPhysical power limit due to DC link
voltage and resistance value 39.2 kWPhysical power limit due to DC link
voltage and resistance value 39.2 kWPhysical power limit due to DC link
voltage and resistance value |
Resistance | 39 Ω ±10% | 15 Ω ±10% | 6 Ω ±10% | ||||
Trip current IF | 2.8 A | 3.9 A | 5.5 A | 8.1 A | 28 A | 38 A | 42 A |
Connections | Ceramic terminals 2.5 mm2 (AWG12) | M8 stud | |||||
Tightening torque | 0.5 Nm / 4 lb in | 6 Nm / 50 lb in | |||||
Design | Wire resistor | Grid resistor | |||||
For MOVITRAC® B | 0015 – 0022 | 2 × parallel with 0110 | 0150 / 2 x parallel with 0220/0300 | ||||
BW...-T / BW...-P | |
|---|---|
Connection cross section for signal contact/tightening torque | 1 x 2.5 mm2/ 1 Nm |
Switching capability of the thermostat's signal contact |
|
Switch contact (NC) | According to EN 61800-5-1 |