FHS11B/12B/13B support rail mounting
The FHS is used for support rail mounting of MOVITRAC® B frequency inverters and for the submounting of braking resistors.
Type | Part number | Size | Braking resistor | |
---|---|---|---|---|
230 V | 400/500 V | |||
FHS11B | 1820 724 3 | 0XS | BW4 | BW2 |
FHS12B | 1820 725 1 | 0S | BW027-003 | BW072-003 |
FHS13B | 1820 727 8 | 0L |
Additional information