Technical data of MOVITRAC B, 3 × AC 400 V

Additional information
  • Overview of MOVITRAC® B
  • AC 400/500 V / 3-phase / size 0XS / 0.25 / 0.37 kW / 0.34 / 0.50 HP
  • AC 400/500 V / 3-phase / size 0S / 0.55 / 0.75 / 1.1 / 1.5 kW / 0.74 / 1.0 / 1.5 / 2.0 HP
  • AC 400/500 V / 3-phase / size 0L / 2.2 / 3.0 / 4.0 kW / 3.0 / 4.0 / 5.4 HP
  • AC 400/500 V / 3-phase / size 2S / 5.5 / 7.5 kW / 7.4 / 10 HP
  • AC 400/500 V / 3-phase / size 2 / 11 kW / 15 HP
  • AC 400/500 V / 3-phase / size 3 / 15 / 22 / 30 kW / 20 / 30 / 40 HP
  • AC 400/500 V / 3-phase / size 4 / 37 / 45 kW / 50 / 60 HP
  • AC 400/500 V / 3-phase / size 5 / 55 / 75 kW / 74 / 100 HP

SEW-EURODRIVE GmbH & Co KG

Edition: 01 / 24

© Copyright: 2024

Index

Language

  • Deutsch
  • English
SEW-EURODRIVE LogoSEW-EURODRIVE
  • Home
  • Technical data
  • Technical data of the basic unit
  • Technical data of MOVITRAC B, 3 × AC 400 V