AC 400/500 V / 3-phase / size 0L / 2.2 / 3.0 / 4.0 kW / 3.0 / 4.0 / 5.4 HP
The dimensions are specified in mm (in).
MOVITRAC® MC07B (3‑phase grid) | 0022-5A3-4-x0 | 0030-5A3-4-x0 | 0040-5A3-4-x0 | |
---|---|---|---|---|
Part number, standard unit (-00) Part number "Safe stop" (-S0The device type MC07B...‑S0 must always be supplied by an external DC 24 V power supply unit.) | 828 521 7 828 999 9 | 828 522 5 829 000 8 | 828 523 3 829 001 6 | |
INPUTThe line and output currents must be reduced by 20% from the nominal values for V line = 3 × 500 V. | ||||
Nominal line voltage | Vline | 3 × AC 380 – 500 V | ||
Nominal line frequency | fline | 50/60 Hz ±5% | ||
Nominal line current (with Vline = 3 × AC 400 V) | Iline Iline 125 | AC 5.0 A AC 6.2 A | AC 6.3 A AC 7.9 A | AC 8.6 A AC 10.7 A |
OUTPUT | ||||
Output voltage | VO | 3 × 0 – Vline | ||
Recommended motor power 100% operation Recommended motor power 125% operation | PMot PMot 125 | 2.2 kW / 3.0 HP 3.0 kW / 4.0 HP | 3.0 kW / 4.0 HP 4.0 kW / 5.4 HP | 4.0 kW / 5.4 HP 5.5 kW / 7.4 HP |
Nominal output current 100% operation Nominal output current 125% operation | IN IN 125 | AC 5.5 A AC 6.9 A | AC 7.0 A AC 8.8 A | AC 9.5 A AC 11.9 A |
Apparent output power 100% operation Apparent output power 125% operation | SN SN 125 | 3.8 kVA 4.8 kVA | 4.8 kVA 6.1 kVA | 6.6 kVA 8.2 kVA |
Max. output frequency | fmax | 599 Hz | ||
Min. permitted braking resistance (4-quadrant operation) | RBW_min | 68 Ω | ||
GENERAL INFORMATION | ||||
Power loss 100% operation Power loss 125% operation | PV PV 125 | 80 W 95 W | 95 W 120 W | 125 W 180 W |
Type of cooling / cooling air consumption | Natural convection | Forced cooling / 18 m3/h | ||
Current limiting | 150% IN for at least 60 seconds | |||
Unit terminal cross section / tightening torque | Terminals | 4 mm2 / AWG12 / 0.6 Nm / 5 lb in | ||
Dimensions | W × H × D | 80 mm × 273.5 mm × 163.5 mm (3.1 in × 10.77 in × 6.437 in) | ||
Mass | m |
|