AC 400/500 V / 3-phase / size 0S / 0.55 / 0.75 / 1.1 / 1.5 kW / 0.74 / 1.0 / 1.5 / 2.0 HP
The dimensions are specified in mm (in).
MOVITRAC® MC07B (3‑phase grid) | 0005-5A3-4-x0 | 0008-5A3-4-x0 | 0011-5A3-4-x0 | 0015-5A3-4-x0 | |
---|---|---|---|---|---|
Part number, standard unit (-00) Part number "Safe stop" (-S0The device type MC07B...‑S0 must always be supplied by an external DC 24 V power supply unit.) | 828 517 9 828 995 6 | 828 518 7 828 996 4 | 828 519 5 828 997 2 | 828 520 9 828 998 0 | |
INPUTThe line and output currents must be reduced by 20% from the nominal values for V line = 3 × 500 V. | |||||
Nominal line voltage | Vline | 3 × AC 380 – 500 V | |||
Nominal line frequency | fline | 50/60 Hz ±5% | |||
Nominal line current (with Vline = 3 × AC 400 V) | Iline Iline 125 | AC 1.8 A AC 2.3 A | AC 2.2 A AC 2.6 A | AC 2.8 A AC 3.5 A | AC 3.6 A AC 4.5 A |
OUTPUT | |||||
Output voltage | VO | 3 × 0 – Vline | |||
Recommended motor power 100% operation Recommended motor power 125% operation | PMot PMot 125 | 0.55 kW / 0.74 HP 0.75 kW / 1.0 HP | 0.75 kW / 1.0 HP 1.1 kW / 1.5 HP | 1.1 kW / 1.5 HP 1.5 kW / 2.0 HP | 1.5 kW / 2.0 HP 2.2 kW / 3.0 HP |
Nominal output current 100% operation Nominal output current 125% operation | IN IN 125 | AC 2.0 A AC 2.5 A | AC 2.4 A AC 3.0 A | AC 3.1 A AC 3.9 A | AC 4.0 A AC 5.0 A |
Apparent output power 100% operation Apparent output power 125% operation | SN SN 125 | 1.4 kVA 1.7 kVA | 1.7 kVA 2.1 kVA | 2.1 kVA 2.7 kVA | 2.8 kVA 3.5 kVA |
Max. output frequency | fmax | 599 Hz | |||
Min. permitted braking resistance (4-quadrant operation) | RBW_min | 68 Ω | |||
GENERAL INFORMATION | |||||
Power loss 100% operation Power loss 125% operation | PV PV 125 | 40 W 45 W | 45 W 50 W | 50 W 60 W | 60 W 75 W |
Type of cooling / cooling air consumption | Natural convection | Forced cooling / 12 m3/h | |||
Current limiting | 150% IN for at least 60 seconds | ||||
Unit terminal cross section / tightening torque | Terminals | 4 mm2 / AWG12 / 0.6 Nm / 5 lb in | |||
Dimensions | W × H × D | 80 mm × 185 mm × 163.5 mm (3.1 in × 7.28 in × 6.437 in) | |||
Mass | m | 1.5 kg / 3.3 lb |