AC 400/500 V / 3-phase / size 2S / 5.5 / 7.5 kW / 7.4 / 10 HP
MOVITRAC® MC07B (3-phase mains) | 0055-5A3-4-00 | 0075-5A3-4-00 | |
---|---|---|---|
Part number ("Safe stop" integrated) | 828 524 1 | 828 526 8 | |
INPUTThe line and output currents must be reduced by 20% from the nominal values for V line = 3 × AC 500 V. | |||
Nominal line voltage | Vline | 3 × AC 380 – 500 V | |
Nominal line frequency | fline | 50/60 Hz ±5% | |
Nominal line current (with Vline = 3 × AC 400 V) | Iline Iline 125 | AC 11.3 A AC 14.1 A | AC 14.4 A AC 18.0 A |
OUTPUT | |||
Output voltage | VO | 3 × 0 – Vline | |
Recommended motor power 100% operation Recommended motor power 125% operation | PMot PMot 125 | 5.5 kW / 7.4 HP 7.5 kW / 10 HP | 7.5 kW / 10 HP 11 kW / 15 HP |
Nominal output current 100% operation Nominal output current 125% operation | IN IN 125 | AC 12.5 A AC 15.6 A | AC 16 A AC 20 A |
Apparent output power 100% operation Apparent output power 125% operation | SN SN 125 | 8.7 kVA 10.8 kVA | 11.1 kVA 13.9 kVA |
Max. output frequency | fmax | 599 Hz | |
Min. perm. braking resistance (4-quadrant operation) | RBW_min | 47 Ω | |
GENERAL INFORMATION | |||
Power loss 100% operation Power loss 125% operation | PV PV 125 | 220 W 290 W | 290 W 370 W |
Current limiting | 150% IN for at least 60 seconds | ||
Type of cooling / cooling air consumption | Forced cooling / 80 m3/h | ||
Unit terminal cross section / tightening torque | Terminals | 4 mm2 / AWG12 / 0.6 Nm / 5 lb in | |
Dimensions | W × H × D | 105 mm × 335 mm × 238 mm (4.13 in × 13.2 in × 9.37 in) | |
Mass | m |
|