AC 400/500 V / 3-phase / size 2 / 11 kW / 15 HP
MOVITRAC® MC07B (3‑phase grid) | 0110-5A3-4-00 | |
---|---|---|
Part number ("Safe stop" integrated) | 828 527 6 | |
INPUTThe line and output currents must be reduced by 20% from the nominal values for V line = 3 × 500 V. | ||
Nominal line voltage | Vline | 3 × AC 380 – 500 V |
Nominal line frequency | fline | 50/60 Hz ±5% |
Nominal line current (with Vline = 3 × AC 400 V) | Iline Iline 125 | AC 21.6 A AC 27.0 A |
OUTPUT | ||
Output voltage | VO | 3 × 0 – Vline |
Recommended motor power 100% operation Recommended motor power 125% operation | PMot PMot 125 | 11 kW / 15 HP 15 kW / 20 HP |
Nominal output current 100% operation Nominal output current 125% operation | IN IN 125 | AC 24 A AC 30 A |
Apparent output power 100% operation Apparent output power 125% operation | SN SN 125 | 16.6 kVA 20.8 kVA |
Max. output frequency | fmax | 599 Hz |
Min. permitted braking resistance (4-quadrant operation) | RBW_min | 22 Ω |
GENERAL INFORMATION | ||
Power loss 100% operation Power loss 125% operation | PV PV 125 | 400 W 500 W |
Type of cooling / cooling air consumption | Forced cooling / 80 m3/h | |
Current limiting | 150% IN for at least 60 seconds | |
Unit terminal cross section / tightening torque | Terminals | 4 mm2 / AWG12 / 0.6 Nm / 5 lb in 6 mm2 / AWG10 / 1.5 Nm / 13 lb in |
Dimensions | W × H × D | 130 mm × 335 mm × 229 mm (5.12 in × 13.2 in × 9.02 in) |
Mass | m |
|