AC 400/500 V / 3-phase / size 3 / 15 / 22 / 30 kW / 20 / 30 / 40 HP
MOVITRAC® MC07B (3‑phase grid) | 0150-503-4-00 | 0220-503-4-00 | 0300-503-4-00 | |
---|---|---|---|---|
Part number ("Safe stop" integrated) | 828 528 4 | 828 529 2 | 828 530 6 | |
INPUTThe line and output currents must be reduced by 20% from the nominal values for V line = 3 × 500 V. | ||||
Nominal line voltage | Vline | 3 × AC 380 – 500 V | ||
Nominal line frequency | fline | 50/60 Hz ±5% | ||
Nominal line current (with Vline = 3 × AC 400 V) | Iline Iline 125 | AC 28.8 A AC 36.0 A | AC 41.4 A AC 51.7 A | AC 54.0 A AC 67.5 A |
OUTPUT | ||||
Output voltage | VO | 3 × 0 – Vline | ||
Recommended motor power 100% operation Recommended motor power 125% operation | PMot PMot 125 | 15 kW / 20 HP 22 kW / 30 HP | 22 kW / 30 HP 30 kW / 40 HP | 30 kW / 40 HP 37 kW / 50 HP |
Nominal output current 100% operation Nominal output current 125% operation | IN IN 125 | AC 32 A AC 40 A | AC 46 A AC 57.5 A | AC 60 A AC 75 A |
Apparent output power 100% operation Apparent output power 125% operation | SN SN 125 | 22.2 kVA 27.7 kVA | 31.9 kVA 39.8 kVA | 41.6 kVA 52.0 kVA |
Max. output frequency | fmax | 599 Hz | ||
Min. permitted braking resistance (4-quadrant operation) | RBW_min | 15 Ω | 12 Ω | |
GENERAL INFORMATION | ||||
Power loss 100% operation Power loss 125% operation | PV PV 125 | 550 W 690 W | 750 W 940 W | 950 W 1250 W |
Type of cooling / cooling air consumption | Forced cooling / 180 m3/h | |||
Current limiting | 150% IN for at least 60 seconds | |||
Unit terminal cross section / tightening torque | Terminals | 25 mm2 / AWG4 | 25 mm2 / AWG4 | 25 mm2 / AWG4 |
3.5 Nm / 31 lb in | ||||
Dimensions | W × H × D | 200 mm × 465 mm × 251 mm (7.87 in × 18.3 in × 9.88 in) | ||
Mass | m |
|