AC 400/500 V / 3-phase / size 4 / 37 / 45 kW / 50 / 60 HP
MOVITRAC® MC07B (3‑phase grid) | 0370-503-4-00 | 0450-503-4-00 | |
---|---|---|---|
Part number ("Safe stop" integrated) | 828 531 4 | 828 532 2 | |
INPUTThe line and output currents must be reduced by 20% from the nominal values for V line = 3 × 500 V. | |||
Nominal line voltage | Vline | 3 × AC 380 – 500 V | |
Nominal line frequency | fline | 50/60 Hz ±5% | |
Nominal line current (with Vline = 3 × AC 400 V) | Iline Iline 125 | AC 65.7 A AC 81.9 A | AC 80.1 A AC 100.1 A |
OUTPUT | |||
Output voltage | VO | 3 × 0 – Vline | |
Recommended motor power 100% operation Recommended motor power 125% operation | PMot PMot 125 | 37 kW / 50 HP 45 kW / 60 HP | 45 kW / 60 HP 55 kW / 74 HP |
Nominal output current 100% operation Nominal output current 125% operation | IN IN 125 | AC 73 A AC 91.3 A | AC 89 A AC 111.3 A |
Apparent output power 100% operation Apparent output power 125% operation | SN SN 125 | 50.6 kVA 63.2 kVA | 61.7 kVA 77.1 kVA |
Max. output frequency | fmax | 599 Hz | |
Min. permitted braking resistance (4-quadrant operation) | RBW_min | 6 Ω | |
GENERAL INFORMATION | |||
Power loss 100% operation Power loss 125% operation | PV PV 125 | 1200 W 1450 W | 1400 W 1820 W |
Type of cooling / cooling air consumption | Forced cooling / 180 m3/h | ||
Current limiting | 150% IN for at least 60 seconds | ||
Unit terminal cross section / tightening torque | Terminals | 70 mm2 / AWG00 | |
14 Nm / 120 lb in | |||
Dimensions | W × H × D | 280 mm × 522 mm × 250 mm (11.0 in × 20.6 in × 9.84 in) | |
Mass | m |
|