AC 400/500 V / 3-phase / size 5 / 55 / 75 kW / 74 / 100 HP
MOVITRAC® MC07B (3‑phase grid) | 0550-503-4-00 | 0750-503-4-00 | |
---|---|---|---|
Part number ("Safe stop" integrated) | 829 527 1 | 829 529 8 | |
INPUTThe line and output currents must be reduced by 20% from the nominal values for V line = 3 × 500 V. | |||
Nominal line voltage | Vline | 3 × AC 380 – 500 V | |
Nominal line frequency | fline | 50/60 Hz ±5% | |
Nominal line current (with Vline = 3 × AC 400 V) | Iline Iline 125 | AC 94.5 A AC 118.1 A | AC 117 A AC 146.3 A |
OUTPUT | |||
Output voltage | VO | 3 × 0 – Vline | |
Recommended motor power 100% operation Recommended motor power 125% operation | PMot PMot 125 | 55 kW / 74 HP 75 kW / 100 HP | 75 kW / 100 HP 90 kW / 120 HP |
Nominal output current 100% operation Nominal output current 125% operation | IN IN 125 | AC 105 A AC 131 A | AC 130 A AC 162 A |
Apparent output power 100% operation Apparent output power 125% operation | SN SN 125 | 73.5 kVA 90.8 kVA | 91.0 kVA 112.2 kVA |
Max. output frequency | fmax | 599 Hz | |
Min. permitted braking resistance (4-quadrant operation) | RBW_min | 6 Ω | 4 Ω |
GENERAL INFORMATION | |||
Power loss 100% operation Power loss 125% operation | PV PV 125 | 1700 W 2020 W | 2000 W 2300 W |
Type of cooling / cooling air consumption | Forced cooling / 360 m3/h | ||
Current limiting | 150% IN for at least 60 seconds | ||
Unit terminal cross section / tightening torque | Terminals | 70 mm2 / AWG00 | |
14 Nm / 120 lb in | |||
Dimensions | W × H × D | 280 mm × 610 mm × 330 mm (11.0 in × 24.0 in × 13.0 in) | |
Mass | m |
|