General technical data

The following technical data applies to all MOVITRAC® B frequency inverters independent of size and power.

MOVITRAC® B

All sizes

Complies with EN 61800-3

Interference emission with EMC-compliant installation

(Line end)

According to limit value classElectrical installation in compliance with applicable regulations is necessary for maintaining the EMC limit value class. Comply with the installation notes.

  • Sizes 0 to 2: C2 without further measures
  • Size 0 – 5: C1 with corresponding filters / folding ferrites

C1/C2 to EN 61800-3

> 3.5 mA

Ambient temperature ϑA

(up to 60 °C with current reduction)

  • 230 V, 0.25 – 2.2 kW (0.34 – 3.0 HP) / 400/500 V, 0.25 – 4.0 kW (0.34 – 5.4 HP)
  • With overload capacity (max. 150% IN for 60 s):
  • ID = 100% IN / fPWM = 4 kHz: –10 °C to +40 °C
  • Without overload capacity:
  • ID = 100% I/ fPWM = 4 kHz: –10 °C to +50 °C
  • ID = 100% I/ fPWM = 8 kHz: –10 °C to +40 °C
  • ID = 125% IN / fPWM = 4 kHz: –10 °C to +40 °C

 

  • 3 × 230 V, 3.7 – 30 kW (5.0 – 40 HP) / 400/500 V, 5.5 – 75 kW (7.4 – 100 HP)
  • With overload capacity (max. 150% IN for 60 s):
  • ID = 100% I/ fPWM = 4 kHz: 0 °C to +40 °C
  • Without overload capacity:
  • ID = 100% I/ fPWM = 4 kHz: 0 °C to +50 °C
  • ID = 100% IN / fPWM = 8 kHz: 0 °C to +40 °C
  • ID = 125% IN / fPWM = 4 kHz: 0 °C to +40 °C

 

  • Mounting plate with "Cold plate" < 70 °C

Derating ambient temperature (current reduction)

2.5% IN per K at 40 °C to 50 °C

3% IN per K at 50 °C to 60 °C

Climate class

EN 60721-3-3, class 3K3

Storage temperature

Transport temperature

–25 °C to +75 °C

–25 °C to +75 °C

Self-cooling: 230 V: ≤ 0.75 kW (1.0 HP)

400/500 V: ≤ 1.1 kW (1.5 HP)

Forced cooling: 230 V: ≥ 1.1 kW (1.5 HP)

400/500 V: ≥ 1.5 kW (3.0 HP)

(temperature-controlled fan, response threshold 45 °C)

Degree of protection EN 60529 (NEMA 1)

Sizes 0 to 2: IP20

 

Size 3:

Status fields 2 and 5 of the power section nameplate do not have any entries:

  • IP10 without touch guard
  • IP20 with touch guard
  •  

Status fields 2 and 5 of the power section nameplate have entries:

  • IP20 (power connections) with connected cable and installed heat shrink tubing (not included in the delivery) or with the delivered protection caps

 

Sizes 4 – 5 power connections:

  • IP00
  • With the supplied Plexiglas cover mounted and heat shrink tubing mounted (not supplied): IP10

Continuous duty

Overvoltage category

III according to IEC 60664-1 (VDE 0110-1)

Line voltage tolerance

EN 50160: ± 10%

2 according to IEC 60664-1 (VDE 0110-1)

3S1

3C2

Up to h ≤ 1000 m (3281 ft) without restrictions.

At h ≥ 1000 m (3281 ft), the following restrictions apply:

  • From 1000 m (3281 ft) to max. 4000 m (13120 ft):
    • IN reduction by 1% per 100 m (328 ft)
  • From 2000 m (6562 ft) to max. 4000 m (13120 ft):
    • The safe disconnection of power and electronics connections can no longer be assured above 2000 m. This requires external measures (IEC 60664‑1/EN 61800-5-1).
    • You have to connect an overvoltage protection device in order to reduce the overvoltages from category III to category II.

Dimensioning

According to DIN ISO 276-v

Size 0:

Restrictions for continuous duty with 125% IN

  • Maximum ambient temperature ϑA: 40°C
  • No mounting rail installation/submounting resistance
  • With 1 × 230 V: Install ND line choke