Technical data of MOVITRAC B, 1 × AC 230 V

Additional information
  • Overview of MOVITRAC B
  • AC 230 V / 1-phase / size 0XS / 0.25 / 0.37 kW / 0.34 / 0.50 HP
  • AC 230 V / 1-phase / size 0S / 0.55 / 0.75 kW / 0.74 / 1.0 HP
  • AC 230 V / 1-phase / size 0L / 1.1 / 1.5 / 2.2 kW / 1.5 / 2.0 / 3.0 HP

SEW-EURODRIVE GmbH & Co KG

Edition: 01 / 24

© Copyright: 2024

Index

Language

  • Deutsch
  • English
SEW-EURODRIVE LogoSEW-EURODRIVE
  • Home
  • Technical data
  • Technical data of the basic unit
  • Technical data of MOVITRAC B, 1 × AC 230 V