AC 230 V / 3-phase / size 4 / 22 / 30 kW / 30 / 40 HP
MOVITRAC® MC07B (3‑phase grid) | 0220-203-4-00 | 0300-203-4-00 | |
---|---|---|---|
Part number ("Safe stop" integrated) | 828 513 6 | 828 514 4 | |
INPUT | |||
Nominal line voltage | Vline | 3 × AC 200 – 240 V | |
Nominal line frequency | fline | 50/60 Hz ±5% | |
Nominal line current (with Vline = 3 × AC 230 V) | Iline Iline 125 | AC 72 A AC 90 A | AC 86 A AC 107 A |
OUTPUT | |||
Output voltage | VO | 3 × 0 – Vline | |
Recommended motor power 100% operation Recommended motor power 125% operation | PMot PMot 125 | 22 kW / 30 HP 30 kW / 40 HP | 30 kW / 40 HP 37 kW / 50 HP |
Nominal output current 100% operation Nominal output current 125% operation | IN IN 125 | AC 80 A AC 100 A | AC 95 A AC 118.8 A |
Apparent output power 100% operation Apparent output power 125% operation | SN SN 125 | 31.9 kVA 39.9 kVA | 37.9 kVA 47.4 kVA |
Max. output frequency | fmax | 599 Hz | |
Min. permitted braking resistance (4-quadrant operation) | RBW_min | 3 Ω | |
GENERAL INFORMATION | |||
Power loss 100% operation Power loss 125% operation | PV PV 125 | 1100 W 1400 W | 1300 W 1700 W |
Type of cooling / cooling air consumption | Forced cooling / 180 m3/h | ||
Current limiting | 150% IN for at least 60 seconds | ||
Unit terminal cross section / tightening torque | Terminals | 70 mm2 / AWG00 | |
14 Nm / 120 lb in | |||
Dimensions | W × H × D | 280 mm × 522 mm × 250 mm (11.0 in × 20.6 in × 9.84 in) | |
Mass | m |
|