AC 230 V / 3-phase / size 3 / 11 / 15 kW / 15 / 20 HP
MOVITRAC® MC07B (3‑phase grid) | 0110-203-4-00 | 0150-203-4-00 | |
---|---|---|---|
Part number ("Safe stop" integrated) | 828 510 1 | 828 512 8 | |
INPUT | |||
Nominal line voltage | Vline | 3 × AC 200 – 240 V | |
Nominal line frequency | fline | 50/60 Hz ±5% | |
Nominal line current (with Vline = 3 × AC 230 V) | Iline Iline 125 | AC 40.0 A AC 50.0 A | AC 48.6 A AC 60.8 A |
OUTPUT | |||
Output voltage | VO | 3 × 0 – Vline | |
Recommended motor power 100% operation Recommended motor power 125% operation | PMot PMot 125 | 11 kW / 15 HP 15 kW / 20 HP | 15 kW / 20 HP 22 kW / 30 HP |
Nominal output current 100% operation Nominal output current 125% operation | IN IN 125 | AC 42 A AC 52.5 A | AC 54 A AC 67.5 A |
Apparent output power 100% operation Apparent output power 125% operation | SN SN 125 | 16.8 kVA 21.0 kVA | 21.6 kVA 26.9 kVA |
Max. output frequency | fmax | 599 Hz | |
Min. permitted braking resistance (4-quadrant operation) | RBW_min | 7.5 Ω | 5.6 Ω |
GENERAL INFORMATION | |||
Power loss 100% operation Power loss 125% operation | PV PV 125 | 580 W 720 W | 720 W 900 W |
Type of cooling / cooling air consumption | Forced cooling / 180 m3/h | ||
Current limiting | 150% IN for at least 60 seconds | ||
Unit terminal cross section / tightening torque | Terminals | 25 mm2 / AWG4 | |
3.5 Nm / 31 lb in | |||
Dimensions | W × H × D | 200 mm × 465 mm × 251 mm (7.87 in × 18.3 in × 9.88 in) | |
Mass | m |
|