AC 230 V / 3-phase / size 2 / 5.5 / 7.5 kW / 7.4 / 10 HP
MOVITRAC® MC07B (3‑phase grid) | 0055-2A3-4-00 | 0075-2A3-4-00 | |
---|---|---|---|
Part number ("Safe stop" integrated) | 828 507 1 | 828 509 8 | |
INPUT | |||
Nominal line voltage | Vline | 3 × AC 200 – 240 V | |
Nominal line frequency | fline | 50/60 Hz ±5% | |
Nominal line current (with Vline = 3 × AC 230 V) | Iline Iline 125 | AC 19.5 A AC 24.4 A | AC 27.4 A AC 34.3 A |
OUTPUT | |||
Output voltage | VO | 3 × 0 – Vline | |
Recommended motor power 100% operation Recommended motor power 125% operation | PMot PMot 125 | 5.5 kW / 7.4 HP 7.5 kW / 10 HP | 7.5 kW / 10 HP 11 kW / 15 HP |
Nominal output current 100% operation Nominal output current 125% operation | IN IN 125 | AC 22 A AC 27.5 A | AC 29 A AC 36.3 A |
Apparent output power 100% operation Apparent output power 125% operation | SN SN 125 | 8.8 kVA 11.0 kVA | 11.6 kVA 14.5 kVA |
Max. output frequency | fmax | 599 Hz | |
Min. permitted braking resistance (4-quadrant operation) | RBW_min | 12 Ω | |
GENERAL INFORMATION | |||
Power loss 100% operation Power loss 125% operation | PV PV 125 | 300 W 375 W | 380 W 475 W |
Type of cooling / cooling air consumption | Forced cooling / 80 m3/h | ||
Current limiting | 150% IN for at least 60 seconds | ||
Unit terminal cross section / tightening torque | Terminals | 4 mm2 / AWG12 / 0.6 Nm / 5 lb in 6 mm2 / AWG10 / 1.5 Nm / 13 lb in | |
Dimensions | W × H × D | 130 mm × 335 mm × 229 mm (5.12 in × 13.2 in × 9.02 in) | |
Mass | m |
|