AC 230 V / 3-phase / size 1 / 3.7 kW / 5.0 HP
MOVITRAC® MC07B (3‑phase grid) | 0037-2A3-4-00 | |
---|---|---|
Part number ("Safe stop" integrated) | 828 506 3 | |
INPUT | ||
Nominal line voltage | Vline | 3 × AC 200 – 240 V |
Nominal line frequency | fline | 50/60 Hz ±5% |
Nominal line current (with Vline = 3 × AC 230 V) | Iline Iline 125 | AC 12.9 A AC 16.1 A |
OUTPUT | ||
Output voltage | VO | 3 × 0 – Vline |
Recommended motor power 100% operation Recommended motor power 125% operation | PMot PMot 125 | 3.7 kW / 5.0 HP 5.5 kW / 7.4 HP |
Nominal output current 100% operation Nominal output current 125% operation | IN IN 125 | AC 14.5 A AC 18.1 A |
Apparent output power 100% operation Apparent output power 125% operation | SN SN 125 | 5.8 kVA 7.3 kVA |
Max. output frequency | fmax | 599 Hz |
Min. permitted braking resistance (4-quadrant operation) | RBW_min | 27 Ω |
GENERAL INFORMATION | ||
Power loss 100% operation Power loss 125% operation | PV PV 125 | 210 W 270 W |
Type of cooling / cooling air consumption | Forced cooling / 40 m3/h | |
Current limiting | 150% IN for at least 60 seconds | |
Unit terminal cross section / tightening torque | Terminals | 4 mm2 / AWG12 / 0.6 Nm / 5 lb in |
Dimensions | W × H × D | 105 mm × 315 mm × 173 mm (4.13 in × 12.4 in × 6.81 in) |
Mass | m |
|