AC 230 V / 1-phase / size 0S / 0.55 / 0.75 kW / 0.74 / 1.0 HP
MOVITRAC® MC07B (1‑phase grid) | 0005-2B1-4-00 | 0008-2B1-4-00 | |
---|---|---|---|
Part number (without "safe stop") | 828 494 6 | 828 495 4 | |
INPUT | |||
Nominal line voltage | Vline | 1 × AC 200 – 240 V | |
Nominal line frequency | fline | 50/60 Hz ±5% | |
Nominal line current (with Vline = 1 × AC 230 V) | Iline Iline 125 | AC 8.5 A AC 10.2 A | AC 9.9 A AC 11.8 A |
OUTPUT | |||
Output voltage | VO | 3 × 0 – Vline | |
Recommended motor power 100% operation Recommended motor power 125% operation | PMot PMot 125 | 0.55 kW / 0.74 HP 0.75 kW / 1.0 HP | 0.75 kW / 1.0 HP 1.1 kW / 1.5 HP |
Nominal output current 100% operation Nominal output current 125% operation | IN IN 125 | AC 3.3 A AC 4.1 A | AC 4.2 A AC 5.3 A |
Apparent output power 100% operation Apparent output power 125% operation | SN SN 125 | 1.4 kVA 1.7 kVA | 1.7 kVA 2.1 kVA |
Max. output frequency | fmax | 599 Hz | |
Min. permitted braking resistance (4-quadrant operation) | RBW_min | 27 Ω | |
GENERAL INFORMATION | |||
Power loss 100% operation Power loss 125% operation | PV PV 125 | 45 W 50 W | 50 W 65 W |
Type of cooling / cooling air consumption | Natural convection / – | ||
Current limiting | 150% IN for at least 60 seconds | ||
Unit terminal cross section / tightening torque | Terminals | 4 mm2 / AWG12 / 0.5 Nm / 4 lb in | |
Dimensions | W × H × D | 80 mm × 185 mm × 163.5 mm (3.1 in × 7.28 in × 6.437 in) | |
Mass | m | 1.5 kg / 3.3 lb |