AC 230 V / 1-phase / size 0L / 1.1 / 1.5 / 2.2 kW / 1.5 / 2.0 / 3.0 HP
MOVITRAC® MC07B (1-phase mains) | 0011-2B1-4-00 | 0015-2B1-4-00 | 0022-2B1-4-00 | |
---|---|---|---|---|
Part number (without "Safe Torque Off") | 828 496 2 | 828 497 0 | 828 498 9 | |
INPUT | ||||
Nominal line voltage | Vline | 1 × AC 200 – 240 V | ||
Nominal line frequency | fline | 50/60 Hz ±5% | ||
Nominal line current (with Vline = 1 × AC 230 V) | Iline Iline 125 | AC 13.4 A AC 16.8 A | AC 16.7 A AC 20.7 A | AC 19.7 A AC 24.3 A |
OUTPUT | ||||
Output voltage | VO | 3 × 0 – Vline | ||
Recommended motor power 100% operation Recommended motor power 125% operation | PMot PMot 125 | 1.1 kW / 1.5 HP 1.5 kW / 2.0 HP | 1.5 kW / 2.0 HP 2.2 kW / 3.0 HP | 2.2 kW / 3.0 HP 3.0 kW / 4.0 HP |
Nominal output current 100% operation Nominal output current 125% operation | IN IN 125 | AC 5.7 A AC 7.1 A | AC 7.3 A AC 9.1 A | AC 8.6 A AC 10.8 A |
Apparent output power 100% operation Apparent output power 125% operation | SN SN 125 | 2.3 kVA 2.9 kVA | 3.0 kVA 3.7 kVA | 3.5 kVA 4.3 kVA |
Max. output frequency | fmax | 599 Hz | ||
Min. perm. braking resistance (4-quadrant operation) | RBW_min | 27 Ω | ||
GENERAL INFORMATION | ||||
Power loss 100% operation Power loss 125% operation | PV PV 125 | 70 W 90 W | 90 W 110 W | 105 W 132 W |
Type of cooling / cooling air consumption | Natural convection | Forced air cooling / 18 m3/h | ||
Current limiting | 150% IN for at least 60 seconds | |||
Unit terminal cross section / tightening torque | Terminals | 4 mm2 / AWG12 / 0.5 Nm / 4 lb in | ||
Dimensions | W × H × D | 80 mm × 273.5 mm × 163.5 mm (3.1 in × 10.77 in × 6.437 in) | ||
Weight | m | 2.2 kg / 4.9 lb |