Function
Terminal
Designation
Default
Data
Setpoint input
(differential input)
X10:1
X10:2
X10:3
X10:4
REF1
AI11 (+)
AI12 (–)
GND
+10 V, Imax = 3 mA
0 – 10 V (Ri > 200 kΩ)
0 – 20 mA / 4 – 20 mA (Ri = 250 Ω),
Resolution 10 bits, sampling cycle 1 ms, accuracy ±100 mV, 200 μA
GND = Reference potential for binary and analog signals, PE potential
X12:1
X12:2X12:2 / DI01 with fixed assignment CW/stop
X12:3
X12:4
X12:5
X12.6
DI00
DI01
DI02
DI03
DI04
DI05TF
Fault reset
CW/stop
CCW/stop
Enable/Stop
n11/n21
n12/n22
Ri = 3 kΩ, IE = 10 mA, sampling time 5 ms, PLC compatible
Signal level according to EN 61131-2 type 1 or 3:
X12:7
VOTF
Special characteristics for TF according to DIN EN 60947-8 / trip value 3 kΩ
X12:8
24VIO
Auxiliary supply output: V = DC 24 V, current carrying capacity Imax = 50 mA
External voltage supply:
V = DC 24 V –15% / +20% according to EN 61131-2
See chapter "Project planning / External DC 24 V voltage supply".
Reference terminal
X12:9
Reference potential for binary and analog signals, PE potential
X13:1
X13:2
X13:3
X13:4
DO02
DO03
Brake released
Ready
PLC compatible, response time 5 ms,
Imax DO02 = 150 mA, Imax DO03 = 50 mA,
short-circuit proof, protected against external voltage up to 30 V
X13:5
X13:6
X13:7
DO01-C
DO01-NO
DO01-NC
Shared relay contact
NO contact
NC contact
Load capacity: Vmax = 30 V, Imax = 800 mA
Safety contact
See chapter "MOVITRAC® B electronics data for functional safety".
Digital input and output terminals are updated every 5 ms
Max. cable crosssection
1.5 mm2 (AWG15) without conductor end sleeves
1.0 mm2 (AWG17) with conductor end sleeves
Cable stripping length
X10 / X12 / X13: 5 mm
FSC11B/12B / FIO11B/21B / FSE24B: 7 mm
Tightening torque
X10 / X12 / X13: 0.25 Nm
FSC11B/12B / FIO11B/ 21B / FSE24B: 0.22 – 0.25 Nm