MOVITRAC B electronics data for functional safety
Safety input X17 for units with built-in functional safety:
Terminal | Designation | |||||
---|---|---|---|---|---|---|
X17:1 | GND: Reference potential for X17:2 | |||||
X17:2 | VO24: VOUT = DC 24 V, only to supply X17:4 of the same unit; must not be used to supply other units. | |||||
X17:3 | SOV24: Reference potential for DC +24 V "STO" input (safety contact) | |||||
X17:4 | SVI24: DC +24 V "STO" input (safety contact) | |||||
Permitted cable cross section | 1 core per terminal: 0.75 – 1.5 mm2 (AWG21 – 15) 2 cores per terminal: 0.75 – 1.0 mm2 (AWG21 – 17) | |||||
Tightening torque |
| |||||
Size | Input capacitance | Min. | Type. | Max. | ||
Safety-related 24 V voltage supply | – | – | DC 19.2 V | DC 24 V | DC 30 V | |
Power consumption X17:4 | 0S / 0L | 27 µF | – | – | 3 W | |
1 | 270 µF | 5 W | ||||
2 / 2S | 270 µF | 6 W | ||||
3 | 270 µF | 7.5 W | ||||
4 | 270 µF | 8 W | ||||
5 | 270 µF | 10 W | ||||
Time between disconnection of the safety-related 24 V supply at MOVITRAC® B until the disconnection of the pulse pattern at output stage tswitch-off. | 0 | – | – | – | 20 ms | |
1 – 5 | – | – | – | 100 ms | ||
Time for restart | 200 ms |