DC 24 V power demand for 24 V backup mode
Size | Power demand of basic unitIncluding FIO21B, FBG11B, FSC11B/12B (UWS11A / USB11A). Take account of the additional load of the digital inputs with 2.4 W per 100 mA. | DBG60B | FIO11B | Fieldbus optionFieldbus options are: DFP21B, DFD11B, DFE32B, ... | DHP11BThese options must ALWAYS be supplied externally. | DHE21B/41BThese options must ALWAYS be supplied externally. | FSE24B |
---|---|---|---|---|---|---|---|
0 MC07B..-00 | 5 W | 1 W | 2 W | 3.4 W | 4.5 W | 8.5 W | 1.2 W |
0 MC07B..-S0 | 12 W | ||||||
1, 2S, 2 | 17 W | ||||||
3 | 23 W | ||||||
4, 5 | 25 W |