Recommendation for applying the motor shield to inverters with IP55

The cable bushing on the device is made of metal. You can fasten a corresponding metal screw fitting directly.

The following inverters have the housing shown below:

Nominal line voltage

Inverter power rating

200 – 240 V

5.5 – 18.5 kW

380 – 480 V

11 – 37 kW

500 – 600 V

15 – 45 kW

[1]

Supply system cable

 

 

[2]

Metal screw fitting

 

 

[3]

Motor cable

 

 

The following inverters have the housing shown below:

Nominal line voltage

Inverter power rating

200 – 240 V

22 – 75 kW

380 – 480 V

45 – 160 kW

500 – 600 V

55 – 110 kW

480 – 525 V

132 – 200 kW

[1]

Supply system cable

 

 

[2]

Metal screw fitting

 

 

[3]

Motor cable

 

 

The following inverters have the housing shown below:

Nominal line voltage

Inverter power rating

380 – 480 V

200 – 250 kW

[1]

Shield clips and strain relief for power cables

[2]

Cable bushing for metal screw fittings