Recommendation for applying the motor shield to inverter with IP20

The following inverters have the housing shown below:

Nominal line voltage

Inverter power rating

200 – 240 V

0.75 – 5.5 kW

380 – 480 V

0.75 – 11 kW

500 – 600 V

0.75 – 15 kW

[1]

Motor cable

[4]

Control cables

[2]

Additional PE connection

[5]

Size 2

[3]

RJ45 communication cable

[6]

Size 3

The shield plate can be used optionally for the inverters in IP20 design listed above. Proceed as follows to adjust:

  1. Loosen the 4 screws on the slotted holes.
  2. Move the sheet metal up to the stop according to the required size.
  3. Tighten the screws again.

Make sure that the sheet metal is correctly attached to the PE connection.