Recommendation for applying the motor shield to inverters with IP66
The cable bushing on the device is made of metal. You can fasten a corresponding metal screw fitting directly.
The following inverters have the housing shown below:
Nominal line voltage | Inverter power rating |
|---|---|
200 – 240 V | 0.75 – 11 kW |
380 – 480 V | 0.75 – 22 kW |
500 – 600 V | 0.75 – 30 kW |

[1] | Cable bushing |
[2] | EMC screw fitting |
[3] | Seals for cable gland (enclosed with the device) |
[4] | EMC lock nut |
It is recommended to use metal screw fittings to connect the motor shield to the device. The thread must be at least 8 mm long.