Inverters with degree of protection IP55/NEMA 12K

To open the front cover, remove the marked screws on the front of the inverter. The screws to be removed are marked for each size in the following figure.

The following inverters have the housing shown below:

Nominal line voltage

Inverter power rating

200 – 240 V

5.5 – 75 kW

380 – 480 V

11 – 160 kW

500 – 600 V

15 – 110 kW

480 – 525 V

132 – 200 kW

[1]

Screws of the front cover

 

 

 

 

 

Remove all marked screws of the type Phillips PH to open the middle and lower front covers.

The following inverters have the housing shown below:

Nominal line voltage

Inverter power rating

380 – 480 V

200 – 250 kW

[1]

Screws of the front cover (type: Phillips PH 2)