Inverters with degree of protection IP66/NEMA 4X
Remove the two screws on the front of the inverter to open the front cover.
The following inverters have the housing shown below:
Nominal line voltage | Inverter power rating |
---|---|
200 – 240 V | 0.75 – 11 kW |
380 – 480 V | 0.75 – 22 kW |
500 – 600 V | 0.75 – 30 kW |


[1] | Screws of the front cover |