Startup with LSPM motors from SEW‑EURODRIVE
DR..J type motors are motors with LSPM technology (Line Start Permanent Magnet motors).
- Connect the motor to the inverter. Adhere to the nominal motor voltage when connecting.
- Enter the motor data from the motor nameplate:
- P1-07 = Internal voltage/no-load voltage [V/min-1] at nominal motor speed
- P1-08 = Rated current of the motor
- P1-09 = Rated frequency of the motor
- P1-10 = Rated speed of the motor
- P1-14 = 201 (extended parameter menu)
- P4-01 = 6 (LSPM speed control).
- Set the maximum speed P1-01 and minimum speed P1-02 = 300 min-1.
- Set the acceleration and deceleration ramps using P1-03 and P1-04.
- Start the "Auto-tune" automatic motor measuring procedure as described in chapter Automatic measuring procedure ("Auto-tune").
- Adjust the boost parameters. A default setting is:
- P7-14 = 10%
- P7-15 = 10%.
- In case of insufficient control performance, the control behavior can be optimized via the parameter P7-10.