Startup with preset motors from SEW‑EURODRIVE
Startup can be performed if one of the following CMP.. motors (speed class 4500 min-1) or MGF..-DSM motors (speed class 2000 min-1) is connected to the inverter:
Motor type | Display |
---|---|
CMP40M | 40M |
CMP50S/CMP50M/CMP50L | 50S/50M/50L |
CMP63S/CMP63M/CMP63L | 63S/63M/63L |
CMP71S/CMP71M/CMP71L | 71S/71M/71L |
MGF..2-DSM-B | gF-2 |
MGF..4-DSM-B | gF-4 |
MGF..4-DSM-B/XT | gF-4Ht |
MGF..1-DSM-C | gF-1c |
MGF..2-DSM-C | gF-2c |
MGF..4-DSM-C | gF-4c |
MGF..4-DSM-C/XT | gF4cHt |
Procedure
- Set P1-14 to "201" for access to LTX-specific parameters.
- Set P1-16 to the preset motor, see chapter Parameter group 1: Servo-specific parameters (level 1)
Example
Example: | ||
CMP.. size | 50S | 40M, 50S, 50M, 50L, 63S, 63M, 63L, 71S, 71M, 71L |
Motor system voltage | 4 |
|
Brakemotors | b | b = flashes for brake motors |
All the required parameters (voltage, current, etc.) are set automatically.