Startup with asynchronous motors with VFC speed control

  1. Connect the motor to the inverter. Adhere to the nominal motor voltage when connecting.
  2. Enter the motor data indicated on the motor nameplate:
    • P1-07 = Nominal voltage of the motor
    • P1-08 = Rated current of the motor
    • P1-09 = Rated frequency of the motor
    • P1-10 = Rated speed of the motor
    • P1-14 = 201 (extended parameter menu)
    • P4-01 = 0 (VFC speed control)
    • P4-05 = Power factor
  3. Set the maximum and minimum speed using P1-01 and P1-02.
  4. Set the acceleration and deceleration ramps using P1-03 and P1-04.
  5. Start the "auto-tune" automatic motor measurement procedure as described in chapter Auto-tune.
  6. In case of insufficient control performance, the control behavior can be optimized via the parameter P7-10.