Special case of EtherCAT® master from Beckhoff Automation GmbH: Connection via Ethernet over EtherCAT® (EoE/VoE)

The Ethernet over EtherCAT® (EoE) function is used for the connection via the mailbox gateway of the EtherCAT® master. Via the mailbox gateway, the EoE protocol is converted into a VoE protocol that can be used as the proprietary data streaming protocol.

The connection of the engineering PC is explained in more detail using an example. The CX2020 higher-level controller from Beckhoff Automation GmbH is used in the example. The MOVISUITE® engineering software and the TwinCAT 3 tool are used for configuring and starting up the devices.

The following cases can be distinguished depending on the installation location of MOVISUITE®:

Case 1: MOVISUITE® and EtherCAT® master on the same device hardware

[1]

Engineering PC

[5]

EtherCAT® interface of the EtherCAT® master

[2]

MOVISUITE®

[6]

Inverter from SEW-EURODRIVE

[3]

Internal IP routing via EoE

[7]

EtherCAT®/SBusPLUS interface of the inverters including connecting cable

[4]

Mailbox gateway MBX

 

 

Case 2: MOVISUITE® and EtherCAT® master on different device hardware

[1]

Engineering PC with MOVISUITE®

[5]

EtherCAT® interface of the EtherCAT® master

[2]

Engineering interface of the EtherCAT® master

[6]

Inverter from SEW-EURODRIVE

[3]

Internal IP routing

[7]

EtherCAT®/SBusPLUS interface of the inverters including connecting cable

[4]

Mailbox gateway MBX