IN
Changes to these variables are applied immediately.
Variable name | Description |
---|---|
xActivate | Data type – BOOL |
If xActivate is set to "FALSE", the operating mode stops at the last setpoint position, and speed and acceleration go to zero. | |
xStart | Data type – BOOL |
| |
diTrackingNumerator | Data type - DINT |
Numerator of the proportional factor (slave user units) | |
diTrackingDenominator | Data type - DINT |
Denominator of the proportional factor (master user units) |
Note:
In Tracking operating mode, the profile generation follows the connected master signal proportionally. The proportional factor results from:
The two variables are initialized with the values from the "Tracking" configuration menu in MOVISUITE®. As with previously described operating modes, changes made to these variables take effect immediately. If this occurs during ongoing movement, a jump in speed occurs.
The range of values for diNumerator and diDenominator is limited:
Here, nMaster is the number of master decimal places to be processed and nSlave is the number of slave decimal places to be processed.