In
Variable name | Description |
|---|---|
xActivate | Data type – BOOL |
| |
xEnableApplicationStop | Data type – BOOL |
| |
xPositive | Data type – BOOL |
| |
xNegative | Data type – BOOL |
| |
xStart | Data type – BOOL |
| |
lrSetpointLineSpeed | Data type – LREAL |
Setpoint path speed in m/min | |
lrSetpointLineSpeedAcc | Data type – LREAL |
Setpoint acceleration in m/(min*s) | |
lrSetpointLineSpeedDec | Data type – LREAL |
Setpoint deceleration in m/(min*s) | |
lrActualDiameter | Data type – LREAL |
Current diameter in mm | |
lrActualLineSpeedFeed-backSignal | Data type – LREAL |
Actual path speed value in m/min Only with activated closed-loop speed control xSpeedControl = "TRUE" (ST_Config_LineSpeed) | |
xPIDcontrollerOff | Data type – BOOL |
| |
xResetErrorFeedback-Signal | Data type – BOOL |
| |
Output signals drive | |
iActualInverterMode | Data type – INT |
Current inverter status | |
xStandstill | Data type – BOOL |
| |
xInVelocity | Data type – BOOL |
| |
lrActualVelocity | Data type – LREAL |
Current speed in min-1 | |
stConfig | Data type – ST_Config_LineSpeed |
Configuration of the speed control | |