Config (ST_Config_LineSpeed)
Variable name | Description |
|---|---|
uiTolerance | Data type – UINT |
Tolerance window in % in which the lrLineSpeedWinder output signal must be located if closed-loop tension control is active so that the xSetpointReached output signal can be set to "TRUE". Tolerance window = lrSetpointTension ± uiTolerance | |
uiInRangeTime | Data type – UINT |
Duration in ms for how long the lrLineSpeedWinder output signal must be in the tolerance window if closed-loop tension control is active so that the xSetpointReached output signal is set to "TRUE". | |
uiOutRangeTime | Data type – UINT |
Duration in ms for how long the lrLineSpeedWinder output signal must be outside tolerance window if closed-loop tension control is active so that the xSetpointReached output signal is set to "FALSE". | |
xActivateSpeedControl
| Data type – BOOL |
| |
uiSwitchOnDelay | Data type – UINT |
Switch-on delay of the closed-loop speed control in ms | |
stPID | Data type – ST_Config_PID |
stGeneral | Data type – ST_Config_General |