Configuration – general (ST_Config_General)
Variable name | Description |
---|---|
lrGearRatioWinder | Data type – LREAL |
Total gear ratio winding drive | |
lrLineSpeedMax | Data type – LREAL |
Maximum path speed in m/min | |
lrLineSpeedStoppDec | Data type – LREAL |
Stop deceleration in m/(min*s) Takes effect in the following cases:
| |
lrAccDecMax | Data type – LREAL |
Maximum permissible acceleration/deceleration Takes effect in the following cases if xEnableApplicationStop is "TRUE" and no stop condition applies:
INFORMATION: Here, the smaller of the two values, if applicable, is allowed to be entered in the configuration of the winder axis under "Monitoring Functions > Limit Values > Application Limits > Acceleration/Deceleration" as maximum | |
lrDiameterMin | Data type – LREAL |
Minimum diameter in mm | |
lrDiameterMax | Data type – LREAL |
Maximum diameter in mm | |
uiTaskCycleTime | Data type – UINT |
Cycle time of the task in which the winder function blocks are called in ms |