Electronics data

If inductive loads are connected to outputs, you must install an external protective element (e.g. freewheeling diode or varistor).

Additional information
  • X5: DC 24 V voltage supply input (optional, only when gateway is plugged in)
  • X25: Auxiliary voltage output VO24
  • X25: Auxiliary voltage output REF1
  • X25: Digital input or digital output DIO01 – DIO02
  • X25: Analog input AI1 and analog input/analog output AIO1
  • X26: Digital inputs DI01 – DI04
  • X26: Relay output DOR
  • X26: DB00 brake control
  • X26: Sensor input for temperature evaluation of the TF1 motor
  • X6: STO terminal (optional)
  • IN X30/X40 and OUT X30/X41: System bus or fieldbus connection (only when gateway is plugged in)

SEW-EURODRIVE GmbH & Co KG

Edition: 06/2026

© Copyright: 2026

Index

MOVITRAC® classic

Language

  • Deutsch
  • English
  • Français
  • Español
  • Brasileiro
  • 汉语
SEW-EURODRIVE LogoSEW-EURODRIVE
  • Home
  • Technical data
  • Electronics data