X25: Auxiliary voltage output VO24
The VO24 auxiliary voltage output only supplies voltage when the line voltage is applied to the inverter.
Specification | |
|---|---|
Number | 1 |
Voltage | According to IEC 61131, DC 24 V -10%, +20% |
Maximum output current Imax | 50 mA, Protection circuit required for inductive load (e.g. freewheeling diode or varistor)The inverter provides a maximum of 150 mA for the following 24 V outputs in total: X25: VO24, DIO1, DIO2, X6:5 VO24_STO. This limitation must be taken into account during project planning. |
Connection | X25:VO24 |
Connection contact | |
Maximum cable length | 30 m |