X25: Auxiliary voltage output REF1
The REF1 auxiliary voltage output only supplies voltage when the line voltage is applied to the inverter.
Specification | |
|---|---|
Number | 1 |
Voltage | 10 V (-5% / +20%) |
Maximum output current Imax | 3 mA |
Connection | X25:REF1 |
Connection contact | |
Maximum cable length | 30 m |