X25: Digital input or digital output DIO01 – DIO02
If inductive loads are connected to outputs, you must install an external protective element (e.g. freewheeling diode or varistor).
If DIO.. is used as the output, this output only supplies voltage if the line voltage is applied to the inverter.
Specification | |
|---|---|
Number | 2 |
Design | Type 2 in accordance with IEC 61131-2 |
Cycle time | 2 ms |
Response time | 175 µs plus cycle time |
Maximum output current | 50 mAThe inverter supplies a total of 150 mA max. for the following 24 V outputs: X25: VO24, DIO1, DIO2, X6:5 VO24_STO. This limitation must be taken into account during project planning. |
Short-circuit protection | Yes |
Connection | X25:DIO01 – X25:DIO02: Selection option, see parameter menu |
Connection contacts | |
Maximum cable length | 30 m |