X25: Analog input AI1 and analog input/analog output AIO1

If AIO1 is used as the output, this output only supplies voltage if the line voltage is applied to the inverter.

Specification

Number

2 (1 input and 1 input/output)

Cycle time

2 ms

Response time

175 µs plus cycle time

Resolution

10 bits

Short-circuit protection

Yes

Connection

X25:REF1 Reference voltage output:

  • 10 V (-5% / +20%), Imax = 3 mA
  • The resistance value of external setpoint potentiometer R must be ≥ 3 kΩ.

 

X25:AI1 Analog input AI1:

  • 0 – 10 V, input resistance Ri ≥ 20 kΩ
  • 0 (4) – 20 mA, input resistance Ri = 250 Ω

 

X25:GND reference potential:

  • The input is referenced to GND.
  • Analog input for voltage or current, switchable via DIP switch S4.

 

X25:AIO1 Analog input or analog output AIO1 parameterizable:

  • AIO1 as analog input: 0 – 10 V, input resistance Ri ≥ 20 kΩ
  • AIO1 as analog output: 0 – 10 V, Imax = 1 mA

Connection contacts

Cage clamp terminal

Maximum cable length

30 m