X26: DB00 brake control
Specification | |
|---|---|
Number | 1 |
Output voltage | DC 24 V -10%, +20% |
Current-carrying capacity | 150 mA, 3.6 W, protection circuit required for inductive load |
Connection | X26:DB00 X26:GND |
Connection contacts | |
Maximum cable length between inverter and brake control | 30 m |